SNAU278 July 2022
The LMX2594PSEVM uses two LMX2594 synthesizers to generate two phase-coherent outputs with very fine phase adjustment capability. The outputs of the synthesizers can also be combined to produce lower noise and jitter than is possible with just one.
The LMX2594 is a
high-performance, wideband synthesizer that can generate any
frequency from 10 MHz to 15 GHz without using an internal
doubler, thus eliminating the need for sub-harmonic
filters.