SLLS804D March 2009 – August 2016 SN65HVDA540-5-Q1 , SN65HVDA540-Q1 , SN65HVDA541-5-Q1 , SN65HVDA541-Q1 , SN65HVDA542-5-Q1 , SN65HVDA542-Q1
PRODUCTION DATA.
The SN65HVDA54x-Q1 and SN65HVDA54x-5-Q1 devices, known as the HVDA54x and HVDA54x-5 respectively, are designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65HVDA54x-Q1, SN65HVDA54x-5-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
Changes from C Revision (December 2012) to D Revision
Changes from B Revision (September 2010) to C Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | HVDA54x | HVDA54x-5 | ||
CANH | 7 | 7 | I/O | High level CAN bus line |
CANL | 6 | 6 | I/O | Low level CAN bus line |
GND | 2 | 2 | GND | Ground connection |
NC | — | 5 | Supply | HVDA54x: Transceiver logic level (IO) supply voltage HVDA54x-5: No connect |
RXD | 4 | 4 | O | CAN receive data output (low in dominant bus state, high in recessive bus state) |
STB/S | 8 | 8 | I | Mode select: STB, Standby mode (HVDA540/541) select pin (active high) S, Silent mode (HVDA542) select pin (active high) |
TXD | 1 | 1 | I | CAN transmit data input (low for dominant bus state, high for recessive bus state) |
VCC | 3 | 3 | Supply | Transceiver 5V supply voltage |
VIO | 5 | — | Supply | HVDA54x: Transceiver logic level (IO) supply voltage HVDA54x-5: No connect |