デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SNxAHCT16373 devices are 16-bit transparent D-type latches with 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4AHC16373 | TSSOP (48) | 12.50 mm × 6.10 mm |
TVSOP (48) | 9.70 mm × 4.40 mm | |
SSOP (48) | 15.88 mm × 7.49 mm |
Changes from H Revision (January 2000) to I Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1OE | I | Output Enable 1 |
2 | 1Q1 | O | 1Q1 Output |
3 | 1Q2 | O | 1Q2 Output |
4 | GND | — | Ground Pin |
5 | 1Q3 | O | 1Q3 Output |
6 | 1Q4 | O | 1Q4 Output |
7 | VCC | — | Power Pin |
8 | 1Q5 | O | 1Q5 Output |
9 | 1Q6 | O | 1Q6 Output |
10 | GND | — | Ground Pin |
11 | 1Q7 | O | 1Q7 Output |
12 | 1Q8 | O | 1Q8 Output |
13 | 2Q1 | O | 2Q1 Output |
14 | 2Q2 | O | 2Q2 Output |
15 | GND | — | Ground Pin |
16 | 2Q3 | O | 2Q3 Output |
17 | 2Q4 | O | 2Q4 Output |
18 | VCC | — | Power Pin |
19 | 2Q5 | O | 2Q5 Output |
20 | 2Q6 | O | 2Q6 Output |
21 | GND | — | Ground Pin |
22 | 2Q7 | O | 2Q7 Output |
23 | 2Q8 | O | 2Q8 Output |
24 | 2OE | I | Output Enable 2 |
25 | 2LE | I | Latch Enable 2 |
26 | 2D8 | I | 2D8 Input |
27 | 2D7 | I | 2D7 Input |
28 | GND | — | Ground Pin |
29 | 2D6 | I | 2D6 Input |
30 | 2D5 | I | 2D5 Input |
31 | VCC | — | Power Pin |
32 | 2D4 | I | 2D4 Input |
33 | 2D3 | I | 2D3 Input |
34 | GND | — | Ground Pin |
35 | 2D2 | I | 2D2 Input |
36 | 2D1 | I | 2D1 Input |
37 | 1D8 | I | 1D8 Input |
38 | 1D7 | I | 1D7 Input |
39 | GND | — | Ground Pin |
40 | 1D6 | I | 1D6 Input |
41 | 1D5 | I | 1D5 Input |
42 | VCC | — | Power Pin |
43 | 1D4 | I | 1D4 Input |
44 | 1D3 | I | 1D3 Input |
45 | GND | — | Ground Pin |
46 | 1D2 | I | 1D2 Input |
47 | 1D1 | I | 1D1 Input |
48 | 1LE | I | Latch Enable 1 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
SN54AHCT16373(2) | SN74AHCT16373 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | 2 | V | |||
VIL | Low-level input voltage | 0.8 | 0.8 | V | |||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | –8 | –8 | mA | |||
IOL | Low-level output current | 8 | 8 | mA | |||
∆t/∆v | Input transition rise or fall rate | 20 | 20 | ns/V | |||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |
THERMAL METRIC(1) | SN74AHCT16373 | UNIT | |||
---|---|---|---|---|---|
DGG | DGV | DL | |||
48 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 69.9 | 80.9 | 61.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 24.2 | 32.8 | 31.4 | |
RθJB | Junction-to-board thermal resistance | 26.9 | 44.0 | 33.2 | |
ψJT | Junction-to-top characterization parameter | 1.9 | 3.3 | 9.0 | |
ψJB | Junction-to-board characterization parameter | 36.6 | 43.4 | 32.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHCT16373(1) | –40°C to 85°C SN74AHCT16373 |
–40°C to 125°C SN74AHCT16373 |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | V | |||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | 3.8 | |||||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 8 mA | 0.36 | 0.44 | 0.44 | 0.44 | |||||||||
II | VI = VCC or GND | 0 V to 5.5 V |
±0.1 | ±1(2) | ±1 | ±1 | µA | ||||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | 40 | 40 | µA | ||||||
ΔICC(3) | One input at 3.4 V, Other inputs at VCC or GND |
5.5 V | 1.35 | 1.5 | 1.5 | 1.5 | mA | ||||||
Ci | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | pF | |||||||
Co | VO = VCC or GND | 5 V | 4.5 | pF |
TA = 25°C | SN54AHCT16373(1) | SN74AHCT16373 | TA = –40°C to 125°C SN74AHCT16373 |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 6.5 | 6.5 | 6.5 | 6.5 | ns | ||||
tsu | Setup time, data before LE↓ | 1.5 | 1.5 | 1.5 | 1.5 | ns | ||||
th | Hold time, data after LE↓ | 3.5 | 3.5 | 3.5 | 3.5 | ns |
PARAMETER | FROM (OUTPUT) |
TO (INPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHCT16373(1) | SN74AHCT16373 | SN74AHCT16373 TA = –40°C to 125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | D | Q | CL = 15 pF | 5.1(2) | 8.5(2) | 1(2) | 9.5(2) | 1 | 9.5 | 1 | 10.5 | ns | |
tPHL | 5.1(2) | 8.5(2) | 1(2) | 9.5(2) | 1 | 9.5 | 1 | 10.5 | |||||
tPLH | LE | Q | CL = 15 pF | 5(2) | 8.5(2) | 1(2) | 9.5(2) | 1 | 9.5 | 1 | 10.5 | ns | |
tPHL | 5(2) | 8.5(2) | 1(2) | 9.5(2) | 1 | 9.5 | 1 | 10.5 | |||||
tPZH | OE | Q | CL = 15 pF | 5(2) | 9.5(2) | 1(2) | 10.5(2) | 1 | 10.5 | 1 | 11.1 | ns | |
tPZL | 5(2) | 9.5(2) | 1(2) | 10.5(2) | 1 | 10.5 | 1 | 11.1 | |||||
tPHZ | OE | Q | CL = 15 pF | 6(2) | 10.2(2) | 1(2) | 11(2) | 1 | 11 | 1 | 11.6 | ns | |
tPLZ | 6.8(2) | 10.2(2) | 1(2) | 11(2) | 1 | 11 | 1 | 11.6 | |||||
tPLH | D | Q | CL = 50 pF | 5.9 | 9.5 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | ns | |
tPHL | 5.9 | 9.5 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | |||||
tPLH | LE | Q | CL = 50 pF | 6.4 | 9.5 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | ns | |
tPHL | 5.9 | 9.5 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | |||||
tPZH | OE | Q | CL = 50 pF | 6 | 10.5 | 1 | 11.5 | 1 | 11.5 | 1 | 12.1 | ns | |
tPZL | 6 | 10.5 | 1 | 11.5 | 1 | 11.5 | 1 | 12.1 | |||||
tPHZ | OE | Q | CL = 50 pF | 6.8 | 11.2 | 1 | 12 | 1 | 12 | 1 | 12.6 | ns | |
tPLZ | 7.8 | 11.2 | 1 | 12 | 1 | 12 | 1 | 12.6 | |||||
tsk(o) | CL = 50 pF | 1(3) | 1 | 1 | ns |
PARAMETER | SN74AHCT16373 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.32 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.7 | V | ||
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 22 | pF |
The SNxAHCT16373 devices are 16-bit transparent D-type latches with 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, IO ports, bidirectional bus drivers, and working registers.
These devices can be used as two 8-bit latches or one 16-bit latch. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels set up at the D inputs.
A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and the increased drive provide the capability to drive bus lines without need for interface or pullup components.
OE does not affect internal operations of the latch. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
INPUTS | OUTPUT Q |
||
---|---|---|---|
OE | LE | D | |
L | H | H | H |
L | H | L | L |
L | L | X | Q0 |
H | X | X | Z |
The SN74AHCT16373 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The input switching levels have been lowered to accommodate TTL inputs of 0.8-V VIL and 2-V VIH. This feature makes it ideal for translating up from 3.3 V to 5 V. Figure 6 shows this type of translation.
This device uses CMOS technology and has balanced output drive. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads so routing and load conditions should be considered to prevent ringing.
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Recommended Operating Conditions table.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1 μF is recommended. If there are multiple VCC pins, 0.01 μF or 0.022 μF is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. A 0.1 μF and 1 μF are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.
When using multiple bit logic devices inputs should not ever float.
In many cases, functions or parts of functions of digital logic devices are unused, for example, when only two inputs of a triple-input-AND gate are used or only 3 of the 4 buffer gates are used. Such input pins should not be left unconnected because the undefined voltages at the outside connections result in undefined operational states. Specified in Figure 7 are the rules that must be observed under all circumstances. All unused inputs of digital logic devices must be connected to a high or low bias to prevent them from floating. The logic level that should be applied to any particular unused input depends on the function of the device. Generally they will be tied to GND or VCC; whichever makes more sense or is more convenient. It is generally acceptable to float outputs unless the part is a transceiver.
The table below lists quick access links. Categories include technical documents, support and community resources, tools and software, and quick access to sample or buy.
PARTS | PRODUCT FOLDER | SAMPLE & BUY | TECHNICAL DOCUMENTS | TOOLS & SOFTWARE | SUPPORT & COMMUNITY |
---|---|---|---|---|---|
SN54AHCT16373 | Click here | Click here | Click here | Click here | Click here |
SN74AHCT16373 | Click here | Click here | Click here | Click here | Click here |
Widebus is a trademark of TI.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
Texas Instruments Incorporated and its subsidiaries (TI) reserve the right to make corrections, enhancements, improvements and other changes to its semiconductor products and services per JESD46, latest issue, and to discontinue any product or service per JESD48, latest issue. Buyers should obtain the latest relevant information before placing orders and should verify that such information is current and complete. All semiconductor products (also referred to herein as "components") are sold subject to TI's terms and conditions of sale supplied at the time of order acknowledgment.
TI warrants performance of its components to the specifications applicable at the time of sale, in accordance with the warranty in TI's terms and conditions of sale of semiconductor products. Testing and other quality control techniques are used to the extent TI deems necessary to support this warranty. Except where mandated by applicable law, testing of all parameters of each component is not necessarily performed.
TI assumes no liability for applications assistance or the design of Buyers' products. Buyers are responsible for their products and applications using TI components. To minimize the risks associated with Buyers' products and applications, Buyers should provide adequate design and operating safeguards.
TI does not warrant or represent that any license, either express or implied, is granted under any patent right, copyright, mask work right, or other intellectual property right relating to any combination, machine, or process in which TI components or services are used. Information published by TI regarding third-party products or services does not constitute a license to use such products or services or a warranty or endorsement thereof. Use of such information may require a license from a third party under the patents or other intellectual property of the third party, or a license from TI under the patents or other intellectual property of TI.
Reproduction of significant portions of TI information in TI data books or data sheets is permissible only if reproduction is without alteration and is accompanied by all associated warranties, conditions, limitations, and notices. TI is not responsible or liable for such altered documentation. Information of third parties may be subject to additional restrictions.
Resale of TI components or services with statements different from or beyond the parameters stated by TI for that component or service voids all express and any implied warranties for the associated TI component or service and is an unfair and deceptive business practice. TI is not responsible or liable for any such statements.
Buyer acknowledges and agrees that it is solely responsible for compliance with all legal, regulatory and safety-related requirements concerning its products, and any use of TI components in its applications, notwithstanding any applications-related information or support that may be provided by TI. Buyer represents and agrees that it has all the necessary expertise to create and implement safeguards which anticipate dangerous consequences of failures, monitor failures and their consequences, lessen the likelihood of failures that might cause harm and take appropriate remedial actions. Buyer will fully indemnify TI and its representatives against any damages arising out of the use of any TI components in safety-critical applications.
In some cases, TI components may be promoted specifically to facilitate safety-related applications. With such components, TI's goal is to help enable customers to design and create their own end-product solutions that meet applicable functional safety standards and requirements. Nonetheless, such components are subject to these terms.
No TI components are authorized for use in FDA Class III (or similar life-critical medical equipment) unless authorized officers of the parties have executed a special agreement specifically governing such use.
Only those TI components which TI has specifically designated as military grade or "enhanced plastic" are designed and intended for use in military/aerospace applications or environments. Buyer acknowledges and agrees that any military or aerospace use of TI components which have not been so designated is solely at the Buyer's risk, and that Buyer is solely responsible for compliance with all legal and regulatory requirements in connection with such use.
TI has specifically designated certain components as meeting ISO/TS16949 requirements, mainly for automotive use. In any case of use of non-designated products, TI will not be responsible for any failure to meet ISO/TS16949.
TI E2E Community : e2e.ti.com
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright© 2014, Texas Instruments Incorporated