SCES528F December 2003 – May 2017 SN74LVC1G373
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74LVC1G373 device is a single D-type latch designed for 1.65-V to 5.5-V VCC operation.
This device is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
OE does not affect the internal operations of the latch. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.
| PACKAGE NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC1G373DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
| SN74LVC1G373DCK | SC70 (6) | 2.00 mm × 1.25 mm |
| SN74LVC1G373YZP | DSBGA (6) | 1.41 mm × 0.91 mm |