SCES215Y April 1999 – December 2017 SN74LVC1GU04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This single inverter gate is designed for 1.65-V to
5.5-V VCC operation.
The SN74LVC1GU04 device contains one inverter with an unbuffered output and performs the Boolean function Y = A.
NanoFree package technology is a major breakthrough in device packaging concepts, using the die as the package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC1GU04DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
| SN74LVC1GU04DCK | SC70 (5) | 2.00 mm × 1.25 mm |
| SN74LVC1GU04DRL | SOT-5X3 (5) | 1.60 mm × 1.20 mm |
| SN74LVC1GU04DRY | SON (6) | 1.45 mm × 1.00 mm |
| SN74LVC1GU04DSF | SON (6) | 1.00 mm × 1.00 mm |
| SN74LVC1GU04YZP | DSBGA (5) | 1.44 mm × 0.94 mm |
| SN74LVC1GU04YZV | DSBGA (4) | 0.91 mm × 0.91 mm |
| SN74LVC1GU04DPW | X2SON (5) | 0.80 mm × 0.80 mm |
Changes from X Revision (November 2017) to Y Revision
Changes from W Revision (January 2016) to X Revision
Changes from V Revision (November 2013) to W Revision
Changes from U Revision (June 2011) to V Revision