SCAS293L January 1993 – July 2014 SN74LVC240A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.
The SN74LVC240A is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
| PART NUMBER | PACKAGE | BODY SIZE |
|---|---|---|
| SN74LVC240A | SSOP (20) | 7.20 mm × 5.30 mm |
| TVSOP (20) | 5.00 mm × 4.40 mm | |
| SOIC (20) | 12.80 mm × 7.50 mm | |
| SOP (20) | 12.60 mm × 5.30 mm | |
| TSSOP (20) | 6.50 mm × 4.40 mm |