The TPS6500xx devices are single-chip power management (PWM) ICs for portable applications. Both devices combine a single step-down converter with two low-dropout (LDO) regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM through a pin. The step-down converter is small because of its small inductor and capacitors. The step-down converter has power good status output for sequencing. The LDOs can supply 300 mA and operate with an input voltage range from 1.6 V to 6 V. A step-down converter or main battery can power the LDOs directly. The step-down converter and the LDOs have separate voltage inputs that enable maximum design and sequencing flexibility.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65000, TPS650001, TPS650003, TPS650006 |
WQFN (16) | 3.00 mm × 3.00 mm |
TPS65001, TPS650061 |
WQFN (20) | 3.00 mm × 3.00 mm |