Refer to the PDF data sheet for device specific package drawings
The LF347 and LF347B devices are low-cost, high-speed, JFET-input operational amplifiers. They require low supply current yet maintain a large gain-bandwidth product and a fast slew rate. In addition, their matched high-voltage JFET inputs provide very low input bias and offset current.
The LF347 and LF347B can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.
The LF347 and LF347B devices are characterized for operation from 0°C to 70°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LF347D, LF347BD | SOIC (14) | 8.65 mm × 3.91 mm |
LF347N, LF347BN | PDIP (14) | 19.30 mm × 6.35 mm |