In an electronic system, the sensor, as well as all the active and passive components in the signal chain (resistors, amplifiers, reference, ADC) contribute to the overall noise in the measurement (Vn_SYS). Any one of these noise sources (Vn_SENSOR, Vn_AFE, or Vn_ADC) can be the dominant source of noise. To measure small change in sensor signal in presence of large random noise, the measurement system needs to have higher effective number of bits (ENOBSYS).
As illustrated in Figure 1, the noise at the ADC input (Vn_ADC_IN) is a combination of noise contributed by the sensor Vn_SENSOR and the noise contributed by the analog front end circuit used for signal conditioning Vn_AFE. If this noise present at the ADC input is greater than the noise contribution of the ADC (Vn_ADC_IN > Vn_ADC), then any improvement in Vn_ADC (achieved by using higher resolution ADC) will not improve ENOBSYS significantly, because Vn_ADC_IN will still remain the dominant source of noise.
In such cases, Vn_ADC_IN can be reduced by using lower noise components, but this may increase the power consumption, solution size, and cost of the system. Another approach to reduce Vn_ADC_IN is to use analog or digital filtering techniques.
One of the simplest forms of digital filtering is to compute the average of various ADC output samples. This document discusses how the programmable averaging filter in ADS7066 helps in boosting the resolution of the measurement or ENOBSYS.
Data Averaging to Improve Measurement Resolution
In most measurement systems, the noise contributions by the signal source (Vn_SENSOR), the analog front end (Vn_AFE), and the ADC (Vn_ADC) are uncorrelated, that is, each of them is white (random) noise. The primary benefit of calculating the average of various ADC output samples is to average this white (random) noise. When two uncorrelated signals (such as white noise) are summed together, they combine mathematically as a square root of the sum of the squares (RSS).
Assuming that signal and noise amplitude remains same, averaging of two samples increases the noise magnitude by a factor of 1.414, noise power by a factor of 2, signal magnitude by a factor of 2, and signal power by a factor of 4. The increase in SNR by averaging N samples is given by Equation 1.
By averaging two samples, SNR increases by 3 dB. For a DC signal, such as temperature or DC voltage input, ENOBSYS-DC is given by Equation 2
Therefore, averaging of multiple samples improves SNR (as shown in Equation 1) and ENOBSYS-DC (as shown in Equation 2).
For AC signals, ENOBSYS-AC is given by Equation 3.
SINAD can be expressed in terms of SNR and THD as shown in Equation 4.
Averaging N samples improves the SNR (as shown in Equation 1), however, the total harmonic distortion (THD) remains unaffected. Hence, the maximum achievable SINAD is often limited by the THD specification of the ADC.
Programmable Averaging Filters in ADS7066
The ADS7066 is an 8-channel, multiplexed, 16-bit, successive approximation register analog-to-digital converters (SAR ADC) with integrated reference. The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs.
The ADS7066 features a built-in Programmable Averaging Filter that can be used to average 2, 4, 8, 16, 32, 64, or 128 samples for each analog input channel. This averaging filter configuration is common to all the analog input channels and can be selected enabled by programming the OSR[2:0] bits in the OSR_CFG register. Figure 2 shows that the averaging filter module output is 20 bits long (assuming CRC is disabled).
ADS7066 Performance Test Results
The ADS7066 specifies 91-dB SNR and -97-dB THD performance without any averaging. Table 1 and Figure 3 show the SNR, SINAD, and DC/AC ENOB for various settings of the Programmable Averaging Filter of ADS7066. The measurements are done with a 5 V external reference. The DC ENOB is measured when ADC input is 1 V DC while the AC ENOB is measured with 1 VPP, 2 kHz sine signal. By averaging 128 times, the SNR can reach 18-bit resolution (an increase of 3-bits), while SINAD can reach 15.8-bit resolution (an increase of 1-bit). The increase in SINAD is limited by the THD (-97 dB) specification.
Conclusion
The programmable averaging filter in ADS7066 boosts the resolution of the measurements.
NUMBER OF SAMPLES AVERAGED | INCREASE IN SNR (dB)
(Equation 1) |
EFFECTIVE SNR (dB) | EFFECTIVE SINAD (dB)
(Equation 4) |
AC ENOB (BITS)
(Equation 3) |
DC ENOB (BITS)
(Equation 2) |
---|---|---|---|---|---|
0 | 0 | 91.74 | 90.61 | 14.8 | 14.95 |
2 | 2.67 | 94.41 | 92.50 | 15.1 | 15.39 |
4 | 5.70 | 97.44 | 94.20 | 15.4 | 15.89 |
8 | 8.28 | 100.02 | 95.24 | 15.5 | 16.32 |
16 | 11.68 | 103.42 | 96.11 | 15.7 | 16.89 |
32 | 14.07 | 105.81 | 96.46 | 15.7 | 17.28 |
64 | 16.72 | 108.46 | 96.70 | 15.8 | 17.72 |
128 | 18.66 | 110.40 | 96.81 | 15.8 | 18.05 |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2020, Texas Instruments Incorporated |