SBAA536A January   2022  – April 2022 AFE4960

 

  1.   1


GUID-20211223-SS0I-9NWK-XVJN-6RT1NMVVWBML-low.gif

Capabilities Using One or Two AFE4960 Devices

Design Considerations

Upcoming design deadlines? AFE4960 is highly integrated, just add patient protection and an MCU for a functioning system.
Need more than a 3-Lead ECG system? Pair two AFE4960 devices in parallel to realize a 5-Lead ECG (4 ECG, 2 RESP) system.
Need SpO2? AFE4960P comes with 4 LED, 4 PD PPG signal support for SpO2 measurement.
Need high-fidelity signal? AFE4960 features 1+ GΩ input impedance, CMRR > 100 dB, and programmable-gain INA.
AFE Configuration 1-ECG 2-ECG ECG and RESP IDLE
Power Consumption (Typical Conditions) About 520 μW About 820 μW About 1.26 mW About 27μW

Related Devices

Feature AFE4950 AFE49I30 AFE4960 AFE4960P ADS1294 ADS1294R ADS1296 ADS1296R ADS1298 ADS1298R ADS1299
ECG Channels 1 1 2 2 4 4 6 6 8 8 8
Respiration? Integrated Integrated Analog Analog Analog
Pace? Integrated Integrated Integrated Integrated Integrated Integrated Integrated Integrated Integrated
PPG? Integrated Integrated Integrated