This user's guide describes the characteristics, operation, and use of the ADS127L21 evaluation module (EVM). This kit is an evaluation platform for the ADS127L21, which is a 24-bit, high-speed, wide-bandwidth, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The ADS127L21 offers excellent ac and dc performance, along with multiple internal digital filter options including a fully programmable finite impulse response (FIR) and infinite impulse response (IIR) filter, making the device useful for a wide variety of data acquisition applications. The ADS127L21EVM eases the evaluation of the device with hardware, software, and computer connectivity through the universal serial bus (USB) interface. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials. Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the ADS127L21EVM.
Windows® and Microsoft® are registered trademarks of Microsoft Corporation.
MATLAB® is a registered trademark of MathWorks, Incorporated.
All trademarks are the property of their respective owners.
The ADS127L21EVM is a platform for evaluating the performance of the ADS127L21, which is a 24-bit, high-speed, wide-bandwidth ΔΣ ADC. The evaluation kit includes the ADS127L21EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over the USB for data capture, configuration, and analysis. The ADS127L21EVM board includes the ADS127L21 ADC and all the peripheral analog circuits and components required to extract optimum performance from the ADC. The PHI board primarily serves three functions: