Input |
Output |
Supply |
ViMin |
ViMax |
VoMin |
VoMax |
Vcc |
Vee |
–2.45V |
+2.45V |
0.05V |
4.95V |
5V |
0V |
Gain |
Cutoff Frequency (fc) |
Vref |
–1V/V |
10kHz |
1.25V |
Design Description
The multiple-feedback (MFB)
low-pass filter (LP filter) is a second-order active filter. Vref
provides a DC offset to accommodate for single-supply applications. This LP filter
inverts the signal (Gain = –1V/V) for frequencies in the pass band. An MFB filter is
preferable when the gain is high or when the Q-factor is large (for example, 3 or
greater).
Design Notes
- Select an op amp with sufficient
input common-mode range and output voltage swing.
- Add Vref to bias the
input signal to meet the input common-mode range and output voltage swing.
- Select the capacitor values first
since standard capacitor values are more coarsely subdivided than the resistor
values. Use high-precision, low-drift capacitor values to avoid errors in
fc.
- To minimize the amount of
slew-induced distortion, select an op amp with sufficient slew rate (SR).
Design Steps
The first step in design is to
find component values for the normalized cutoff frequency of 1 radian/second. In the
second step the cutoff frequency is scaled to the desired cutoff frequency with
scaled component values.
The
transfer function for a second-order MFB low-pass filter is given by:
- Set normalized values of
R1 and R2 (R1n and R2n) and
calculate normalized values of C1 and C2 (C1n
and C2n) by setting wc to 1 radian/sec (or fc = 1 / (2 ×
π) Hz). For a 2nd-order Butterworth filter, (see the Butterworth Filter
Table in the Active Low-Pass Filter Design Application
Report).
- Scale the component values and
cutoff frequency. The resistor values are very small and capacitors values are
unrealistic, hence these must be scaled. The cutoff frequency is scaled from 1
radian/second to w0. If m is assumed to be the scaling factor,
increase the resistors by m times, then the capacitor values have to
decrease by 1/m times to keep the same cutoff frequency of 1
radian/second. If the cutoff frequency is scaled to be w0, then the
capacitor values have to be decreased by 1/wo. The component values
for the design goals are calculated in steps 3 and 4.
- Set R1, R2,
and R3 to 10kΩ.
- Calculate
C1 and C2 based on m and w0.
- Calculate the minimum required GBW
and SR for fc. Be sure to use the noise gain for GBW calculations. Do
not use the signal gain of –1V/V.
The TLV9062 device has GBW of 10MHz
and SR of 6.5 V/µs, so the requirements are met.
Design
Simulations
AC Simulation Results
Transient Simulation Results
The following image shows the filter
output in response to a 5-Vpp, 100-Hz input signal (gain = –1V/V).
The following image shows the filter
output in response to a 5-Vpp, 10-kHz input signal (gain = –0.01V/V).
Design References
- See Analog Engineer's Circuit Cookbooks for TI's
comprehensive circuit library.
- SPICE Simulation File SBOC597
- TI
Precision Labs.
- Active Low-Pass Filter Design
Application Report
Design Featured Op Amp
TLV9062 |
Vss
|
1.8V to 5.5V |
VinCM
|
Rail-to-Rail |
Vout |
Rail-to-Rail |
Vos
|
0.3mV |
Iq |
538µA |
Ib |
0.5pA |
UGBW |
10MHz |
SR |
6.5V/µs |
#Channels |
1, 2, 4 |
www.ti.com/product/TLV9062 |
Design Alternate Op Amp
|
TLV316 |
OPA325 |
Vss |
1.8V to 5.5V |
2.2V to 5.5V |
VinCM |
Rail-to-Rail |
Rail-to-Rail |
Vout |
Rail-to-Rail |
Rail-to-Rail |
Vos
|
0.75mV |
0.150mV |
Iq |
400µA |
650µA |
Ib |
10pA |
0.2pA |
UGBW |
10MHz |
10MHz |
SR |
6V/µs |
5V/µs |
#Channels |
1, 2, 4 |
1, 2, 4 |
|
www.ti.com/product/TLV316 |
www.ti.com/product/OPA325 |