Design Goals
Diff. Input Vi |
Diff. Output (Vo1 –
Vo2) |
Supply |
ViMin |
ViMax |
VoMin |
VoMax |
Vcc |
Vee |
Vref |
–500mV |
+500mV |
–2.5V |
+2.5V |
+5 |
0V |
+2.5V |
Lower Cutoff Freq. |
Upper Cutoff Freq. |
16Hz |
> 1MHz |
Design Description
This circuit uses two op amps to build
a discrete, single-supply diff-in diff-out amplifier. The circuit converts a
differential signal to a differential output signal.
Design Notes
- Verify that R1 and
R2 are well matched with high accuracy resistors to maintain high
DC common-mode rejection performance.
- Increase R4 and
R5 to match the necessary input impedance at the expense of
thermal noise performance.
- Bias for single-supply operation
can also be created by a voltage divider from Vcc to ground.
- Vref sets the output
voltage of the instrumentation amplifier bias at mid-supply to allow the output
to swing to both supply rails.
- Choose C1 and
C2 to select the lower cutoff frequency.
- Linear operation is contingent upon
the input common-mode and the output swing ranges of the discrete op amps used.
The linear output swing ranges are specified under the Aol test conditions in
the op amps data sheets
Design
Steps
- The transfer function of the
circuit is shown below.
- Choose resistors R1 =
R2 to maintain common-mode rejection performance.
- Choose resistors R4 and
R5 to meet the desired input impedance.
- Calculate R3 to set the
differential gain.
- Set the reference voltage
Vref at mid-supply.
- Calculate C1 and
C2 to set the lower cutoff frequency.
Design Simulations
AC Simulation Results
In the following figure, notice the
lower –3-dB cutoff frequency is approximately 16Hz and the upper cutoff frequency is
> 1MHz as required for this design.
Transient Simulation Results
Design Featured Op Amp
OPA374 |
Vss
|
2.3V to 5.5V |
VinCM |
Rail-to-rail |
Vout |
Rail-to-rail |
Vos
|
1mV |
Iq |
585µA/Ch |
Ib |
0.5pA |
UGBW |
6.5MHz |
SR |
5V/µs |
#Channels |
1,2,4 |
OPA374 |
Design Alternate Op Amp
TLV9061 |
Vss
|
1.8V to 5.5V |
VinCM |
Rail-to-rail |
Vout |
Rail-to-rail |
Vos
|
0.3mV |
Iq |
0.538mA |
Ib |
0.5pA |
UGBW |
10MHz |
SR |
6.5V/µs |
#Channels |
1,2,4 |
TLV9061 |