Input Vin (Vp – Vn) | Output | Supply | ||||
---|---|---|---|---|---|---|
VinMin | VinMax | IMin | IMin | VS+ | VS- | Vref |
–5V | 5V | –25mA | 25mA | 15V | –15V | 0V |
The “Improved” Howland current pump is a circuit that uses a difference amplifier to impose a voltage across a shunt resistor (Rs), creating a voltage-controlled bipolar (source or sink) current source capable of driving a wide range of load resistance. See the AN-1515 A Comprehensive Study of the Howland Current Pump Application Report for more information on the functionality of the “Improved” Howland current pump.