As advanced diagnostics are increasingly being included in various applications, it is often desired to detect when a unique or anomalous event occurs in a system. Example events to detect could include the detection of when a normally closed system is opened, detection of an actuator or control element reaching its end of travel, or even detection of a large external magnetic field. In all of these cases, a simple Hall-effect sensor can often solve this problem in a reliable and robust manner. This article discusses using Hall position sensors to implement a limit-detection function for use cases such as magnetic tamper detection, case tamper detection, and end-of-travel detection.