Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
THS6212 Differential Broadband PLC Line Driver
Amplifier
1 Features
- Low power consumption:
- Full-bias mode: 23mA
- Mid-bias mode: 17.5mA
- Low-bias mode: 11.9mA
- Low-power shutdown
mode
- IADJ pin for variable
bias
- Low noise:
- Voltage noise: 2.5nV/√Hz
- Inverting current noise:
18pA/√Hz
- Noninverting current
noise: 1.4pA/√Hz
- Low distortion:
- –86dBc HD2 (1MHz, 100Ω
differential load)
- –101dBc HD3 (1MHz, 100Ω
differential load)
- High output current: > 665mA (25Ω load)
- Wide output swing:
- 49VPP (28V, 100Ω differential load)
- Wide bandwidth: 205MHz (GDIFF = 10V/V)
- PSRR: >55dB at 1MHz for
good isolation
- Wide power-supply range: 10V to
28V
- Thermal protection: 175°C (typical)
- Alternative device with integrated common-mode
buffer: THS6222