The TMUXS7614DEVM is used to evaluate the performance of the TMUXS7614D. The evaluation module (EVM) comes with the TMUXS7614D device soldered on. The EVM allows for engineers to easily evaluate the TMUXS7614D for applications, such as test and measurement. The TMUXS7614DEVM connects to a USB2ANY controller (ordered separately on ti.com) through the SPI_L_Connect header. Users can choose to use an SPI with this header if desired. Headers are also provided for each of the source and drain pins. Multiple terminals provide power to the device with an option for the user to provide a defined digital logic supply voltage. The digital logic supply voltage can be supplied from the USB2ANY as well.
This user’s guide describes the characteristics, operation, and recommended use cases of the TMUXS7614DEVM evaluation module (EVM) and the intended use. This board allows for the quick prototyping and characterization of TI’s TMUXS7614D multiplexers in a 30-pin ZEM package. This EVM allows for evaluation of both the signal path and operating modes of the TMUXS7614D. Multiple boards can be connected to evaluate daisy chain operation. This document also includes schematics, printed circuit board (PCB) layouts, and a complete bill of materials (BOM).
The EVM kit includes the following :
The EVM has two 10-pin headers denoted SPI_L_Connect and SPI_R_Connect for use with a SPI controller, such as USB2ANY available on ti.com. There are two more 4 pin headers denoted J2 and J3 to allow for connecting power to the device. All four of these headers are configured such that users can connect two or more EVMs in tandem for daisy chain mode. There is a reset button denoted Reset that allows for a manually hardware reset. The EVM has test points on each I/O for a total of sixteen total test points to support testing the TMUXS7614D.
The TMUXS7614D is a complementary metal-oxide semiconductor (CMOS) switch device with eight independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 42V), dual supplies (±4.5 V to ±25 V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12V). The TMUXS7614D supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. The switches of the TMUXS7614D are controlled with a serial peripheral interface (SPI). The SPI interface has many error detection features, such as CRC, invalid read/write, and clock count error detection. The SPI also supports daisy chain mode. Coupled with the flow through routing of the SPI pins, this allows for increased channel density in the system. The TMUXS7614D is a part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.
The TMUXS7614DEVM requires a single supply (4.5V to 42V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12V) provided either through the J3/J2 terminals or J14 terminal. The VDD supply can also be provided directly to the VDD test point in the center of the board. The green LED acts as a power indicator for the digital supply VL. On revision 1 boards, this LED can only be powered by the 3.3V supply from the USB2ANY. On revision 2 boards, the LED can be powered by either the USB2ANY interface or an external source via the EXT_VL path.
![]() |
Do not leave EVM powered when unattended. |
The TMUXS7614DEVM has various headers that provide various points of functionality on the board. From left to right:
The TMUXS7614D EVM provides a physical hardware reset button labeled Reset. Note that Revision 1 of the board only allows for the reset button to be utilized in a single EVM mode. Revision 2 allows for use of this hardware reset button in daisy chain mode.
The board has a total of 27 test points. 4 SMB, 4 GND, 1 /RESET/VL, 1 VDD, 1 EXT_RESET and 16 I/O.
Test Point ID | Description | Signal |
---|---|---|
D1, D2, S1, S2 | Surface Mount SMB | D1, D2, S1, S2 |
GND x4 | Black | Ground |
/RESET/VL | Purple | /RESET/VL |
VDD | Red | VDD |
EXT_RESET | Yellow | EXT_RESET |
T-Sx/T-Dx x16 | Red | S1-S8/D1-D8 |