Subscriber Identity Modules, commonly called SIM cards, are used to store secure information in mobile devices for use in communications. This type of voltage translation applies to SIM, USIM, and UICC.
Part Number | Automotive Qualified | Supported Card Types | Features | ||
---|---|---|---|---|---|
Class A 5 V |
Class B 3 V |
Class C 1.8 V |
|||
TXS0104E | ✓ | ✓ | ✓ | Auto-bidirectional voltage translation
for all channels Supports all voltages and frequencies for SIM/UICC Increased ESD protection on B ports |
|
TXS0104E-Q1 | ✓ | ✓ | ✓ | ✓ | |
TXS4555 | ✓ | ✓ | Complete SIM/UICC translator solution Integrated LDO regulator Increased ESD protection on card-side |
||
TXS02326A | ✓ | ✓ | Complete dual SIM/UICC translator and multiplexer
solution Dual integrated LDO regulators I2C communication with baseband processor Increased ESD protection on card-side |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.