SDAA460
July 2026
ISOUSB211
1
Abstract
Trademarks
1
Introduction
2
Power Pins and Internal Rails
3
Available Supply Options
3.1
Generating the 3.3V Rail (V3P3Vx)
3.2
Generating the 1.8V Rail (V1P8Vx)
3.3
Summary of the Four Building Blocks
4
Typical Example Power Configurations
4.1
Power Configuration for an Isolated Host or Hub (Mixed Internal and External)
4.2
Power Configuration for Isolating a Self-Powered Peripheral
4.3
Power Configuration for Isolating a Bus-Powered Peripheral
5
Thermal Considerations When Selecting a Supply Configuration
5.1
Operation Without External 1.8V Supply
5.2
Operation With External 1.8V Supply
6
References
7
Revision History
Application Note
Powering the ISOUSB211 – A Guide to Power Supply Configuration Options