All trademarks are the property of their respective owners.
This document contains information for the ADS131M03-Q1 (TSSOP package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The ADS131M03-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the ADS131M03-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 13 |
Die FIT rate | 2 |
Package FIT rate | 11 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS Digital, analog, or mixed |
60 FIT | 70°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for the ADS131M03-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Incorrect conversion result of an individual ADC(1) (for example, if the ADC output code is at positive or negative full scale, 0 V, undetermined, or is otherwise incorrect). |
40% |
SPI communication error | 10% |
Register bit error leading to incorrect device configuration (device behavior depends on which user or internal register bit is affected). |
10% |
Gain error of an individual ADC out of specification(1) | 10% |
Offset error of an individual ADC out of specification(1) | 5% |
Noise of the conversion result of an individual ADC out of specification(1) | 5% |
INL of an individual ADC out of specification(1) | 5% |
Gain error, INL, or noise of the conversion results of all four ADCs out of specification because of common circuitry (common circuitry includes the internal supplies, voltage reference, bias current generator, and clock). |
5% |
The ADC output code bit is stuck-at | 5% |
Device behavior is undetermined | 5% |
This section provides a failure mode analysis (FMA) for the pins of the ADS131M03-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality. |
B | No device damage, but loss of functionality. |
C | No device damage, but performance degradation. |
D | No device damage, no impact to functionality or performance. |
Figure 4-1 shows the ADS131M03-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the ADS131M03-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
AVDD | 1 | The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
AGND | 2 | No effect. Normal operation. | D |
AIN0P | 3 | AIN0P is stuck low. VIN0 = VAIN0P – VAIN0N = AGND – VAIN0N. The conversion results of ADC0 are incorrect. | B |
AIN0N | 4 | AIN0N is stuck low. VIN0 = VAIN0P – VAIN0N = VAIN0P – AGND. The conversion results of ADC0 are incorrect. | B |
AIN1N | 5 | AIN1N is stuck low. VIN1 = VAIN1P – VAIN1N = VAIN1P – AGND. The conversion results of ADC1 are incorrect. | B |
AIN1P | 6 | AIN1P is stuck low. VIN1 = VAIN1P – VAIN1N = AGND – VAIN1N. The conversion results of ADC1 are incorrect. | B |
AIN2P | 7 | AIN2P is stuck low. VIN2 = VAIN2P – VAIN2N = AGND – VAIN2N. The conversion results of ADC2 are incorrect. | B |
AIN2N | 8 | AIN2N is stuck low. VIN2 = VAIN2P – VAIN2N = VAIN2P – AGND. The conversion results of ADC2 are incorrect. | B |
NC | 9 | No effect. Normal operation. | D |
NC | 10 | No effect. Normal operation. | D |
SYNC/RESET | 11 | SYNC/RESET is stuck low. The device is held in reset. | B |
CS | 12 | CS is stuck low. Normal operation when trying to communicate with the ADS131M03-Q1. | B |
DRDY | 13 | DRDY is stuck low. No data-ready indication through the DRDY pin to the host is possible. An increase in supply current occurs when DRDY tries to drive high if the DRDY_HiZ bit = 0b. Device damage plausible if DRDY drives high for an extended period of time. | A |
SCLK | 14 | SCLK is stuck low. No SPI communication with the device is possible. | B |
DOUT | 15 | DOUT is stuck low. No SPI communication back to the host is possible. An increase in supply current occurs when DOUT tries to drive high. Device damage plausible if DOUT drives high for an extended period of time. | A |
DIN | 16 | DIN is stuck low. No SPI communication with the device is possible. | B |
CLKIN | 17 | CLKIN stuck is low. A clock is not provided to the device. The device is not functional, but SPI communication with the device is possible. | B |
CAP | 18 | The device is unpowered and not functional. | B |
DGND | 19 | No effect. Normal operation. | D |
DVDD | 20 | The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
AVDD | 1 | Device functionality is undetermined. The device is unpowered and not functional if all external analog pins are held low. The device can power up through internal ESD diodes to AVDD if voltages above the device power-on reset threshold are present on any of the analog pins. | B |
AGND | 2 | Device functionality is undetermined. The device may be unpowered or connected to ground internally through an alternate pin ESD diode and power up. | B |
AIN0P | 3 | The state of the AIN0P input is undetermined. The conversion results of ADC0 are undetermined. | B |
AIN0N | 4 | The state of the AIN0N input is undetermined. The conversion results of ADC0 are undetermined. | B |
AIN1N | 5 | The state of the AIN1N input is undetermined. The conversion results of ADC1 are undetermined. | B |
AIN1P | 6 | The state of the AIN1P input is undetermined. The conversion results of ADC1 are undetermined. | B |
AIN2P | 7 | The state of the AIN2P input is undetermined. The conversion results of ADC2 are undetermined. | B |
AIN2N | 8 | The state of the AIN2N input is undetermined. The conversion results of ADC2 are undetermined. | B |
NC | 9 | No effect. Normal operation. | D |
NC | 10 | No effect. Normal operation. | D |
SYNC/RESET | 11 | The state of the SYNC/RESET input is undetermined. Device functionality is undetermined. The device can operate normally or be held in reset. | B |
CS | 12 | The state of the CS input is undetermined. SPI communication corrupted. | B |
DRDY | 13 | The state of the DRDY output is undetermined. No data-ready indication through the DRDY pin to the host is possible. | B |
SCLK | 14 | The state of the SCLK input is undetermined. No SPI communication with the device is possible. | B |
DOUT | 15 | The state of the DOUT output is undetermined. No SPI communication back to the host is possible. | B |
DIN | 16 | The state of the DIN input is undetermined. No SPI communication with the device is possible. | B |
CLKIN | 17 | The state of the CLKIN input is undetermined. A clock is not provided to the device. The device is not functional, but SPI communication with the device is possible. | B |
CAP | 18 | The internal digital LDO is unstable. Device functionality is undetermined. | B |
DGND | 19 | Device functionality is undetermined. The device can be unpowered or connected to ground internally through an alternate pin ESD diode and power up. | B |
DVDD | 20 | Device functionality is undetermined. The device unpowered and not functional if all external digital pins are held low. The device can power up through internal ESD diodes to DVDD if voltages above the device power-on reset threshold are present on any of the digital pins. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
AVDD | 1 | AGND | The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
AGND | 2 | AIN0P | AIN0P is stuck low. VIN0 = VAIN0P – VAIN0N = AGND – VAIN0N. The conversion results of ADC0 are incorrect. | B |
AIN0P | 3 | AIN0N | VIN0 = VAIN0P – VAIN0N = 0 V. The conversion result of ADC0 is approximately 0 V. | B |
AIN0N | 4 | AIN1N | The conversion results of ADC0 and ADC1 are undetermined. | B |
AIN1N | 5 | AIN1P | VIN1 = VAIN1P – VAIN1N = 0 V. The conversion result of ADC1 is approximately 0 V. | B |
AIN1P | 6 | AIN2P | The conversion results of ADC1 and ADC2 are undetermined. | B |
AIN2P | 7 | AIN2N | VIN2 = VAIN2P – VAIN2N = 0 V. The conversion result of ADC2 is approximately 0 V. | B |
AIN2N | 8 | NC | No effect. Normal operation. | D |
NC | 9 | NC | No effect. Normal operation. | D |
NC | 10 | SYNC/RESET | Not considered. Corner pin. | D |
SYNC/RESET | 11 | CS | Device behavior is dependent on the drive strength of the control signals driving the CS and SYNC/RESET pins. If the SYNC/RESET control signal can overdrive the CS control signal, then CS is stuck high or SPI communication is corrupted. No SPI communication with the device is possible. If the CS control signal can overdrive the SYNC/RESET control signal, then the device synchronizes conversions every time CS transitions high. Conversion results are valid but data ready is indicated outside the expected time window. If the SYNC/RESET pin is held low for longer than the reset time period, then a device reset occurs. | B |
CS | 12 | DRDY | SPI communication is corrupted. No SPI communication with the device is possible. An increase in supply current is possible when DRDY tries to drive low when CS is driven high and vice versa. Device damage plausible if this condition exists for an extended period of time. | A |
DRDY | 13 | SCLK | SPI communication is corrupted. No SPI communication with the device is possible. An increase in supply current is possible when DRDY tries to drive low when SCLK is driven high and vice versa. Device damage plausible if this condition exists for an extended period of time. | A |
SCLK | 14 | DOUT | SPI communication is corrupted. No SPI communication with the device is possible. An increase in supply current is possible when DOUT tries to drive low when SCLK is driven high and vice versa. Device damage plausible if this condition exists for an extended period of time. | A |
DOUT | 15 | DIN | SPI communication is corrupted. No SPI communication with the device is possible. An increase in supply current is possible when DOUT tries to drive low when DIN is driven high and vice versa. Device damage plausible if this condition exists for an extended period of time. | A |
DIN | 16 | CLKIN | SPI communication is corrupted. No SPI communication with the device is possible. The CLKIN signal is corrupted. Device behavior is undetermined. | B |
CLKIN | 17 | CAP | Device behavior is undetermined. Device damage plausible when the CLKIN pin drives the digital core LDO output on the CAP pin to >1.8 V. | A |
CAP | 18 | DGND | The device is unpowered and not functional. | B |
DGND | 19 | DVDD | The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
DVDD | 20 | AVDD | Not considered. Corner pin. | D |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
AVDD | 1 | No effect. Normal operation. | D |
AGND | 2 | The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
AIN0P | 3 | AIN0P is stuck high. VIN0 = VAIN0P – VAIN0N = AVDD – VAIN0N. The conversion results of ADC0 are incorrect. | B |
AIN0N | 4 | AIN0N is stuck high. VIN0 = VAIN0P – VAIN0N = VAIN0P – AVDD. The conversion results of ADC0 are incorrect. | B |
AIN1N | 5 | AIN1N is stuck high. VIN1 = VAIN1P – VAIN1N = VAIN1P – AVDD. The conversion results of ADC1 are incorrect. | B |
AIN1P | 6 | AIN1P is stuck high. VIN1 = VAIN1P – VAIN1N = AVDD – VAIN1N. The conversion results of ADC1 are incorrect. | B |
AIN2P | 7 | AIN2P is stuck high. VIN2 = VAIN2P – VAIN2N = AVDD – VAIN2N. The conversion results of ADC2 are incorrect. | B |
AIN2N | 8 | AIN2N is stuck high. VIN2 = VAIN2P – VAIN2N = VAIN2P – AVDD. The conversion results of ADC2 are incorrect. | B |
NC | 9 | No effect. Normal operation. | D |
NC | 10 | No effect. Normal operation. | D |
SYNC/RESET | 11 | No effect. Normal operation. The device cannot be reset or synchronized using the SYNC/RESET pin anymore. | B |
CS | 12 | CS is stuck high. No SPI communication with the device is possible. | B |
DRDY | 13 | DRDY is stuck high. No data-ready indication through the DRDY pin to the host is possible. An increase in supply current occurs when DRDY tries to drive low. Device damage plausible if DRDY drives low for an extended period of time. | A |
SCLK | 14 | SCLK is stuck high. No SPI communication with the device is possible. | B |
DOUT | 15 | DOUT is stuck high. No SPI communication back to the host is possible. An increase in supply current occurs when DOUT tries to drive low. Device damage plausible if DOUT drives low for an extended period of time. | A |
DIN | 16 | DIN is stuck high. No SPI communication with the device is possible. | B |
CLKIN | 17 | CLKIN is stuck high. A clock is not provided to the device. The device is not functional, but SPI communication with the device is possible. | B |
CAP | 18 | The device can operate normally, but permanent device damage within a short period of time is very plausible. The device is not functional anymore in case of damage. | A |
DGND | 19 | The device is unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. | A |
DVDD | 20 | No effect. Normal operation. | D |