SLAA870 February 2019 AFE7422 , AFE7444
This application note describes the NCO-based frequency hopping capability of the RF-sampling AFE7422 and AFE7444 (AFE74xx). The AFE7422 and AFE7444 are quad-channel, wideband, RF-sampling analog front ends (AFE) based on 14-bit, 9-GSPS DACs, and 14-bit, 3-GSPS ADCs. With operation at an RF of up to 6 GHz, these devices enable direct RF sampling into the C-band frequency range without the need for additional frequency conversions stages. The AFE74xx improvement in density and flexibility enables high-channel-count, multimission systems, and makes these devices a very attractive option for wideband, frequency-hopping applications.