SLAA890A December 2019 – August 2021 MSP430FR2000 , MSP430FR2032 , MSP430FR2033 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111 , MSP430FR2153 , MSP430FR2155 , MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355 , MSP430FR2422 , MSP430FR2433 , MSP430FR2475 , MSP430FR2476 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133
MSP430 and EnergyTrace are trademarks of Texas Instruments Incorporated.
All trademarks are the property of their respective owners.
The ADC module of the MSP430FR4xx and MSP430FR2xx microcontrollers (MCUs) supports fast 10-bit or 12-bit analog-to-digital conversions. Depending on the device (see the device-specific data sheet for details), the module implements a 10-bit or 12-bit SAR core together with sample select control and a window comparator. The ADC IP described here is called the FR2xx/FR4xx ADC to distinguish it from the ADC12_B module that is used in the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx devices.
FR2xx/FR4xx ADC features include: