All trademarks are the property of their respective owners.
The ADS78x1EVM showcases the 12-bit, 4-MSPS (ADS7881) and 14-bit, 3-MSPS (ADS7891) ADCs. The ADS7881 and ADS7891 devices include a capacitor-based successive-approximation register (SAR) ADC with inherent sample and hold. These devices offer either a 12-bit or 14-bit parallel interface. Both devices offer byte mode operation that enables easy interface with 8-bit processors. They also have a pseudo-differential input stage and a 2.5-V internal reference.
This evaluation module serves as a reference design and a low-cost method to test these converters in the end application. The following sections describe the pin outs of the various analog, power, and digital connectors and power requirements.
Table 1-1 lists documents related to the ADS78x1EVM.