The MSP430FR2476 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) for the MSP430FR2476 microcontroller (MCU). The kit contains everything needed to start developing on the ultra-low-power MSP430FRx FRAM microcontroller platform, including onboard debug probe for programming, debugging, and energy measurements. The board also features onboard buttons and LEDs for quick integration of a simple user interface, an onboard temperature sensor, and a CR2032 coin cell battery holder.
Figure 1 shows the LP-MSP430FR2476 LaunchPad development kit.