SLLU325 July 2020 – MONTH ISO6720-Q1 , ISO6721 , ISO6721-Q1
All other trademarks are the property of their respective owners.
This user’s guide describes EVM operation with respect to the ISO672x dual-channel digital isolators. However, the EVM may be reconfigured for evaluation of any of TI’s dual-channel digital isolators in an 8-pin SOIC package. This guide also describes the available channel configurations within the ISO6721 family, the EVM schematic, and typical laboratory setup. A typical input and output waveform is also presented.