SLLU345 May   2022 ISOUSB111

 

  1. 1ISOUSB111DWX Full/Low Speed Isolated USB Repeater Evaluation Module
    1.     Trademarks
  2. 1Introduction
  3. 2Overview
  4. 3Pin Configuration of the ISOUSB111DWX Full/Low Speed Isolated USB Repeater
  5. 4EVM Setup and Operation
  6. 5EVM Schematics
  7. 6PCB Layout and 3D Diagram
  8. 7Bill of Materials

ISOUSB111DWX Full/Low Speed Isolated USB Repeater Evaluation Module

This user’s guide describes the ISOUSB111DWX full/low speed isolated USB repeater evaluation module (EVM). This EVM lets designers evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of any of the ISOUSB111 in a 16-pin wide body SOIC package (DWX-16).

CAUTION:

This evaluation module is made available for isolator parameter performance evaluation only and is not intended for isolation voltage testing. To prevent damage to the EVM, any voltage applied as a supply or digital input/output must be maintained within the 0-V to 5.5-V recommended operating range.