The LMH13000RQEEVM is the evaluation module (EVM) for the LMH13000, a high-speed output current driver in a 13-pin WQFN-HR (HotRod™) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on the inputs/outputs, banana connectors for the supplies, and jumpers to easily disable, enable, or configure different modes of operation. The layout is also optimized to reduce the parasitic to get a fast rise-and-fall time of the output current.