SLUSAL5C December 2012 – June 2016 BQ27530-G1
PRODUCTION DATA.
The Texas Instruments bq27530-G1 system-side Li-Ion Battery Management Unit is a microcontroller peripheral that provides Impedance Track™ fuel gauging and charging control for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. Together with bq2416x Single-Cell Switchmode Charger, the bq27530-G1 manages an embedded battery (non-removable) or a removable battery pack.
The bq27530-G1 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C), and state-of-health (%).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq27530-G1 | DSBGA (15) | 2.61 mm × 1.96 mm |