Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ76925 3-Series to 6-Series Cell Li-Ion and Li-Phosphate Battery Monitor (Analog Front End)
1 Features
- Analog interface for host cell measurement
- Cell input MUX, level shifter, and scaler
- 1.5-/ 3.0-V low-drift, calibrated reference allows accurate analog-to-digital conversions
- Analog interface for host current measurement
- Variable gain current sense amplifier capable of operation with 1-mΩ sense resistor
- Switchable thermistor bias output for host temperature measurements
- Overcurrent comparator with dynamically adjustable threshold
- Alerts host to potential overcurrent faults
- Wakes up host on load connect
- Integrated cell balancing FETs
- Individual host control
- 50 mA per cell balancing current
- Supports cell sense-line open wire detection
- Integrated 3.3-V regulator for powering micro-controller or LEDs
- I2C interface for host communications
- Optional packet CRC for robust operation
- Supply voltage range from 4.2 V to 26.4 V
- Low power consumption
- 40 µA typical in NORMAL mode
- 1.5 µA maximum in SLEEP mode
- 20-pin TSSOP or 24-pin VQFN package