SLUUCB6A June 2020 – August 2022 TPS23734
This user’s guide describes the TPS23734 evaluation module (EVM). The TPS23734 evaluation module (TPS23734EVM-094) contains evaluation and reference circuitry for the TPS23734, which is a IEEE802.3bt Class 4 PoE PD, EA Gen 2 Ready, controller suitable for Class 4 (25.5 W) PoE PD applications. The TPS23734EVM-094 is targeted for a 5-V active clamp forward high efficiency 25-W solution.