SLUUDN8
July 2026
TMS320F28P550SJ
,
TMS320F28P650DK
1
Abstract
Trademarks
1
Introduction
2
Library Notice
3
Library Architecture
3.1
Background Processing
3.2
Foreground Processing
3.3
Data Transfer Mechanism
4
Metrology Calculations
5
Configuration and Data Structures
6
Calibration Module
7
User Specific Configurations
7.1
Debug Mode
7.1.1
The Function of Debug Mode
7.1.2
How to Configure DEBUG Mode Parameters
7.2
ADC Mode
7.2.1
Using the On-Chip ADC
7.2.2
Two Point Calibration
7.2.2.1
Step 1 – Offset Calibration (Zero-Input Point)
7.2.2.2
Step 2 – Gain Calibration (Full-Scale Point)
7.2.3
Using an External ADC
7.3
Switching Between Modes
7.4
THD Algorithm Selection
7.4.1
Method 1 – Based on PLL (Default When the HARMONICS_SUPPORT Macro is Not Defined)
7.4.2
Method 2 – Goertzel DFT (When the HARMONICS_SUPPORT and USE_GOERTZEL_THD Macros are Both Defined)
7.4.3
Method 3 – 2048-Point Real FFT (When the HARMONICS_SUPPORT Macro is Defined But the USE_GOERTZEL_THD Macro is Not)
7.5
Topology Selection
7.6
Enable Features
7.7
System Parameters
7.8
Scaling Factors Per Phase
8
Running the Example
8.1
Accessing the Parameters Per Phase
8.2
Accessing the Total System Measurements
8.3
Accessing the Phase Status Flags
User's Guide
User Guide for E-Metrology Library for Digital Power Applications With F28P55x and F28P65x