Pre-production samples of the TPS54KB20 are available for customers using orderable PTPS54KB20RZRR. Pre-production samples can not be fully representative of the final revision of the production device. This errata summarizes any known discrepancies that have been identified with pre-production samples and the final product.
The TPS54KB20 device is a high-efficiency, single-channel, small-sized, synchronous-buck converter. The device is an excellent choice for low output voltage point-of-load applications with 25-A or lower output current in server, storage, and similar computing applications. The TPS54KB20 features proprietary D-CAP4 mode control combined with adaptive on-time architecture. This combination is designed for modern low-duty-ratio and ultra-fast load-step-response DC/DC converters. The output voltage set by the feedback voltage divider ranges from the internal voltage reference to 5.5 V. The conversion input voltage ranges from 2.7-V to 16-V, and the VCC input voltage ranges from 3.13 V to 5.3 V. The D-CAP4 modulator uses emulated current information to control the modulation. The D-CAP4 modulator reduces loop gain variation with different output voltages providing better transient response in higher output voltage applications. This control scheme provides multiple advantages. First, this control scheme does not require a phase-compensation network outside, which makes the device easy-to-use and also allows low external component count. This control scheme also supports stable operation with all low ESR output capacitors (such as ceramic capacitors and low ESR polymer capacitors). Lastly adaptive on-time control tracks the preset switching frequency over a wide range of input and output voltages while increasing switching frequency as needed during load-step transients.
The following table summarizes known errata.
Errata Number | Description | Impact | Workaround | Disposition |
---|---|---|---|---|
1 | When using internal VCC, there is a possibility of an incorrect internal reading during powerup resulting in the feedback voltage being regulated to 0.5 V instead of 0.9 V. This is more probable when the VCC pin's slew rate is slowed down from external sources. Example scenarios that can slow down the VCC pin's slew rate are: slow VIN slew rate such that the internal VCC LDO goes into dropout during startup or external loading of the VCC pin during startup. | The device operates, but not within the specifications. The output voltage regulates to 0.5/0.9× the target set by the FB resistor divider. | If this is observed during evaluation, a re-read of the internal settings can be triggered by restarting the device. The recommended method is to pull the EN pin low (or float the EN pin) then pull the EN pin high again. | Design fix planned for production release device. |
2 | The switching frequency has more variation across output voltage than desired. A device tested in a 3.3-V output application with the 800-kHz setting had a switching frequency (fsw) within 0.2% of the target and the same device with the 1100-kHz setting had a fsw -5% from the target. Another device tested in a 1.05-V output application with the 800-kHz setting had a fsw +4% from the target and the same device with the 1100-kHz setting had a fsw -11% from the target. | Lower output voltages (such as 1.05 V) have high fsw when the 800-kHz setting is selected and low fsw when 1100-kHz setting is selected. | None | Design change planned for production release device to have more consistent switching frequency across output voltage for the 800-kHz and 1100-kHz settings. |
3 | The ramp amplitude of RAMP2 selected through the MSEL pin is being adjusted for the production release device. Refer to Table 2 for a summary of the ramp amplitudes. | Pre-production devices have less stability margin and better transient response for RAMP2 as a result of the smaller ramp amplitude. The change to RAMP2 results in more stability margin, but worse transient response in production devices. | None | Design change planned for production release device. |
4 | TPS54KB20 was designed to retry after thermal shutdown (165°C nominal) if the device's junction temperature reduces to 150°C nominal. However, in typical thermal shutdown scenarios after the device enters thermal shutdown, an under-voltage fault is being tripped causing the device to latch off. As a result, after thermal shutdown, the device needs to be restarted through EN or through VCC UVLO for the device’s output to be regulated again. | No impact in normal operation. | None | Design change planned for production release device, for retry response after thermal shutdown. |
5 | The thermal shutdown threshold of pre-production samples is high, measuring in the range of 180 to 190 °C typical. | No impact in normal operation. | None. Avoid evaluating the device at high temperature extremes. | Design change planned for production release device, to match the data sheet specification of 165°C typical. |
6 | When there is no input to the device (VVIN = VVCC = VEN = 0 V), the PG pin does not clamp if pulled up to an external 3.3-V source. The voltage exceeds 850 mV if pulled up through a 100-kΩ resistor and exceeds 1000 mV if pulled up through a 10-kΩ resistor. | If testing the device in the scenario in the description, the PG pin floats high indicating the output voltage is in regulation although the output voltage is not in regulation. | Pull the PG pin up using the VCC pin or bias the VCC pin with the same supply being used to pull up the PG pin. | Design change planned for production release device. |
Ramp Setting | Pre-Production Ramp Amplitude | Production Ramp Amplitude |
---|---|---|
RAMP1 | 1× | 1× |
RAMP2 | 1.3× | 1.8× |
RAMP3 | 1.6× | 1.6× |
RAMP4 | 2.1× | 2.1× |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated