Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS20xxB Current-Limited, Power-Distribution Switches
1 Features
- 70mΩ High-Side MOSFET
- 500mA Continuous Current
- Thermal and Short-Circuit Protection
- Accurate Current Limit
(0.75A Minimum, 1.25A Maximum) - Operating Range: 2.7V to 5.5V
- 0.6ms Typical Rise Time
- Undervoltage Lockout
- Deglitched Fault Report (
OC)
- No
OC Glitch During Power Up
- Maximum Standby Supply Current:
1μA (Single, Dual) or 2μA (Triple, Quad) - Ambient Temperature Range: –40°C to 85°C
- UL Recognized, File Number E169910
- Additional UL Recognition for TPS2042B and TPS2052B for Ganged Configuration
2 Applications
- Heavy Capacitive Loads
- Short-Circuit Protections