SLVS754D March 2007 – January 2015 TPS65053
PRODUCTION DATA.
The TPS6505xx family of devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505xx devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS6505xx devices also integrate one 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range between 1.5 V and 6.5 V allowing them to be supplied from one of the step-down converters or directly from the main battery.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65053 | VQFN (24) | 4.00 mm x 4.00 mm |
TPS650531 | ||
TPS650532 | ||
TPS65058 |