The TPS60150 device is a switched capacitor voltage converter that produces a regulated, low noise, and low-ripple output voltage of 5 V from an unregulated input voltage.
The 5-V output can supply a minimum of 140-mA current.
The TPS60150 device operates in skip mode when the load current falls less than 8 mA under typical condition. In skip mode operation, quiescent current is reduced to 90 μA.
Only 3 external capacitors are needed to generate the output voltage, therefore saving PCB space.
Inrush current is limited by the soft-start function during power on and power transient states.
The TPS60150 device operates over a free-air temperature range of –40°C to 85°C. The device is available with a small 2-mm × 2-mm 6-pin SON package (QFN).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS60150 | WSON (6) | 2.00 mm × 2.00 mm |
space
space