This product overview shows the Power Management IC (PMIC) solution to power applications using the AM62Ax Sitara™ processors. There are different orderable part numbers (OPNs) for each PMIC family. The specific full orderable shown in the OPN row on Table 1 was programmed with unique non-volatile memory (NVM) settings and optimized to support the power, sequence, and low-power mode requirements of the AM62A. This document also highlights the resources available to support new designs. The PMIC user's guide and the AM62A starter kit can be used as a guide for integrating the PMIC into a system powering the AM62A Sitara processor.
TPS6593-Q1 | |
---|---|
OPN | TPS65931211RWERQ1 |
Regulators | 5 DCDCs, 4 LDOs |
Package | 8 mm × 8 mm 56 pin, VQFNP |
Rating | Automotive Functional Safety, ASIL-B |
Temperature Range | TA = –40°C – 125°C TJ = –40°C – 150°C |
User's Guide | TPS65931211-Q1 PMIC User Guide for AM62A |
EVM | AM62A starter kit for low-power Sitara™ processors |