SLVUAK3C February 2016 – May 2021
The TPS82130 is a 3-A, synchronous, step-down module in a 2.8- × 3.0- × 1.53-mm package. The inductor and IC are included in the device. The TPS82140 and TPS82150 are pin-to-pin compatible power modules supporting lower output currents. See Table 1-1 for a summary of the PWR720 EVMs.
| Orderable EVM Number | IC Part Number | Maximum Output Current |
|---|---|---|
| TPS82130EVM-720 (PWR720-001) | TPS82130 | 3000 mA |
| TPS82140EVM-720 (PWR720-002) | TPS82140 | 2000 mA |
| TPS82150EVM-720 (PWR720-003) | TPS82150 | 1000 mA |