LaunchPad and Code Composer Studio are trademarks of Texas Instruments Incorporated.
All trademarks are the property of their respective owners.
The TPS23882B1 features the TPS23882B1: an 8-channel, IEEE802.3bt compliant PoE PSE controller. The EVM consists of a motherboard (BOOST-PSEMTHR8-097) and a daughterboard (TPS23882B1EVM-008) containing one TPS23882B1 device. The TPS23882B1 EVM provides a multi-port base platform interface for TPS23882B1EVM-008, MSP-EXP430FR5969 (LaunchPad™), and USB2ANY (USB Interface Adapter).