This user’s guide contains information for the TPS54KC23EVM evaluation module and the TPS54KC23 DC/DC converter. Also included are the performance characteristics, schematic, and bill of materials for the TPS54KC23EVM.
All trademarks are the property of their respective owners.
The TPS54KC23 DC/DC converter are synchronous buck converters designed to provide up to a 30-A output. Rated input voltage and output current range for the evaluation module are given in Table 1-1.
The high-side and low-side MOSFETs are incorporated inside the TPS54KC23 package along with the gate-drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS54KC23 to achieve high efficiencies and helps to keep the junction temperature low at the rated output current. An external divider allows for an adjustable output voltage. The TPS54KC23 MSEL pin provides selectable switching frequency, light load operation mode, and internal compensation. Current limit setting and soft start configuration are set via ILIM and SS pins respectively. Lastly, the TPS54KC23 includes an enable pin and a power good output which can be used for sequencing multiple regulators.
This evaluation module includes two designs with the TPS54KC23. The first design (U1) is designed to demonstrate the small printed-circuit-board areas that can be achieved when designing with the TPS54KC23 regulator. The small area design fits within 250 mm2. The second design (U2) is designed to demonstrate the high efficiency that can be achieved when designing with the TPS54KC23 regulator. The second design also includes jumpers that can be used to easily evaluate the features of the TPS54KC23.
EVM | RELATED IC | INPUT VOLTAGE RANGE | OUTPUT CURRENT RANGE |
---|---|---|---|
TPS54KC23EVM | U1 | VIN = 8 V to 16 V | 0 A to 30 A |
TPS54KC23EVM | U2 | VIN = 4.5 V to 16 V | 0 A to 30 A |