The TMAG3001EVM is an easy-to-use platform to evaluate the main features and performance of the TMAG3001 device, which is a linear 3D Hall-effect sensor. The evaluation module (EVM) includes one magnet and a TMAG3001 daughter board. The EVM works with a sensor controller board, TI-SCB (sold separately), which enables the accompanying GUI. Also included is a 3D printed rotate-and-push module to test the common functions of angle measurement and push button with a single device.