Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMX2582 High Performance, Wideband PLLatinum™ RF Synthesizer With Integrated VCO
1 Features
- Output Frequency Range from 20 to 5500 MHz
- Industry Leading Phase Noise Performance
- VCO Phase Noise: –144.5 dBc/Hz at 1-MHz Offset for 1.8-GHz Output
- Normalized PLL Noise Floor: –231 dBc/Hz
- Normalized PLL Flicker Noise: –126 dBc/Hz
- 47-fs RMS Jitter (12 kHz to 20 MHz) for 1.8 GHz Output
- Input Clock Frequency Up to 1400 MHz
- Phase Detector Frequency Up to 200 MHz,
and Up to 400 MHz in Integer-N Mode - Supports Fractional-N and Integer-N Modes
- Dual Differential Outputs
- Innovative Solution to Reduce Spurs
- Programmable Phase Adjustment
- Programmable Charge Pump Current
- Programmable Output Power Level
- SPI or uWire (4-Wire Serial Interface)
- Single Power Supply Operation: 3.3 V