Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMX2572LP 2-GHz Low Power Wideband RF Synthesizer With FSK Modulation
1 Features
- Output Frequency: 12.5 MHz to 2 GHz
- Low Power Consumption: 70 mA at 3.3-V Supply
- –124-dBc/Hz Phase Noise at 100-kHz Offset With 800-MHz Carrier
- PLL Figure of Merit: –232 dBc/Hz
- PLL Normalized 1/f Noise: –123.5 dBc/Hz
- 32-Bit Fractional-N Divider
- Remove Integer Boundary Spurs With Programmable Input Multiplier
- Synchronization of Output Phase Across Multiple Devices
- Support for Ramp and Chirp Functions
- Support for FSK Direct Digital Modulation
- Two Programmable Output Power Level Differential Outputs
- Fast VCO Calibration Speed: < 20 µs
- Single 3-V to 3.5-V Power Supply