SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
UCD3138 is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single chip solution targeting high-performance isolated power supply applications. At its core are the digital control loop peripherals, also known as Digital Power Peripherals (DPP) that are used for controlling the high-speed voltage/current loops, and a ARM7TDMI-S microcontroller (32-bit, 31.25MHz) that performs real-time monitoring, communication and configuration of peripherals. Each DPP is capable of implementing a high speed digital control loop by employing a dedicated, high-speed Error Analog to Digital Converter (EADC), a PID based 2 pole–2 zero digital compensator and digital pulse width modulator (DPWM) outputs with 250-ps pulse width resolution. The device also contains 12-bit, 267ksps general purpose ADC with up to 14 channels, timers, interrupt control, JTAG debug and PMBus & UART communications ports. In terms of memory, UCD3138 offers 32KB of program flash, 2kB of data flash, 4KB RAM and 4KB of ROM.