The DS560MB410 is a 4-channel linear redriver with the ability to extend the reach and robustness of high-speed serial links for up to 56 Gbps PAM4 interfaces. The DS560MB410EVM evaluation board (hereafter referred to as DS560MB410EVM) provides users with the ability to evaluate the performance and features of the DS560MB410 device.