The DS320-SLIMSAS-EVM together with the DS320PR810-RSC-EVM, or other Texas Instrument's riser-card style PCI-Express™ 5.0 redriver evaluation module, provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments PCI-Express 5.0 linear redrivers. These evaluation boards can be used for performance evaluation and initial system prototyping.