SNLU300A January   2023  – February 2023 DS160PR1601 , DS320PR1601

 

  1.   DS320PR1601RSC-EVM Evaluation Module (EVM)
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  4. 2Description
    1. 2.1 DS320PR1601 5-Level I/O Control Inputs
    2. 2.2 DS320PR1601 Modes of Operation
    3. 2.3 DS320PR1601 SMBus / I2C Register Control Interface
    4. 2.4 DS320PR1601 Channel Mapping
    5. 2.5 DS320PR1601 EVM Controls
    6. 2.6 Quick-Start Guide
  5. 3Schematics
  6. 4Board Layout
  7. 5Bill of Materials
  8. 6References
  9. 7Revision History

DS320PR1601RSC-EVM Evaluation Module (EVM)

The DS320PR1601RSC-EVM evaluation module provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR1601 32-Channel PCI-Express 5.0 Linear Redriver. This evaluation board can be used for standard add-in card compliance testing, performance evaluation, and initial system prototyping.

GUID-20230125-SS0I-WM0V-Q6GW-PWHHLQXX1NJQ-low.pngFigure 1-1 DS320PR1601RSC-EVM – Top Side View