Design Goals
Parameter | Design Goal |
---|---|
Analog Bandwidth (BW) |
125 kHz |
Photodiode Input Current Range | 0 - 20 μA |
Transimpedance Gain | 115 kV/A |
Output Range |
0.2–2.5 V |
Supply Current (per Channel) |
< 2.0 mA |
Op Amp Supply |
5.0 V (Single Supply) |
Total Ionizing Dose (TID) | 100 krad(Si) |
Single-Event Latch-up (SEL) Immunity | LET = 85 MeV·cm2/mg |