SNVAA40 May 2022 LP87523-Q1 , LP87565-Q1
All trademarks are the property of their respective owners.
Table 1-1 shows the power rails, load requirements and Measurements shows typical performance data.
VOLTAGE (V) | RAIL NAME | MAX LOAD (A) | LOAD CAPABILITY (mA) | SOURCE |
---|---|---|---|---|
0.8 | VCC0V8_VDD_AP | 8000 | 8000 | LP87565 B0+B1 |
0.85 | VCC0V85_CPU | 6000 | 8000 | LP87565 B2+B3 |
0.85 | VCC0V85_GPU | 5000 | 6000 | LP87523 B0+B1 |
1.1 | VCC1V1_VDDQ_DRAM | 1750 | 2000 | LP87523 B2 |
1.8 | VCC1V8 | 1000 | 2000 | LP87523 B3 |
1.8 | VDDA_MIPI_1V8 | 50 | 2000 | LP87523 B3 |
3.3 | VDDH_EMMC | 450 | 1000 | TLV76733-Q1 (LDO) |
0.6 | VDDQLP_DRAM | 500 | 1000 | TPS6281120-Q1 (BUCK) |
1.8 | VDD_LP4_1V8 | 100 | 500 | TPS74518-Q1 (LDO) |