This document provides the register bit values for the one-time programmable (OTP) bits of the orderable part number, LP873347RHDR and LP873347RHDT.
This technical reference manual can be used as a reference for the LP873347 default register bits after OTP memory download. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the LP8733xx Dual High-Current Buck Converter and Dual Linear Regulator data sheet.