SPRACQ1 May   2020 TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377S , TMS320F28379D , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S

 

  1.   Migration Between TMS320F2837x and TMS320F2838x
    1.     Trademarks
    2. 1 Feature Differences Between F2837x and F2838x
      1. 1.1 F2837x and F2838x Feature Comparison
    3. 2 PCB Hardware Changes
      1. 2.1 VDD Pin
      2. 2.2 VREGENZ Pin
      3. 2.3 Analog Pin Assignment
      4. 2.4 GPIO Pin Assignment
      5. 2.5 controlCARD
    4. 3 Feature Differences for System Consideration
      1. 3.1 New Features in F2838x Device
        1. 3.1.1  Fast Integer Division (FINTDIV)
        2. 3.1.2  VCRC Unit
        3. 3.1.3  EtherCAT Slave Controller (ESC)
        4. 3.1.4  Background CRC (BGCRC)
        5. 3.1.5  Diagnostic Features (PBIST/HWBIST)
        6. 3.1.6  Power Management Bus Module (PMBus)
        7. 3.1.7  Fast Serial Interface (FSI)
        8. 3.1.8  Embedded Real-time Analysis and Diagnostic (ERAD)
        9. 3.1.9  Dual-Clock Comparator (DCC)
        10. 3.1.10 Connectivity Manager (CM)
      2. 3.2 Features Differences/Enhancements in F2838x
        1. 3.2.1 System
          1. 3.2.1.1 Reset
          2. 3.2.1.2 Clocking
            1. 3.2.1.2.1 PLL
            2. 3.2.1.2.2 X1CNT
            3. 3.2.1.2.3 XCLKOUT
          3. 3.2.1.3 Pie Channel Mapping and Interrupt
            1. 3.2.1.3.1 SYS_ERR Interrupt
          4. 3.2.1.4 ERRORSTS Pin
        2. 3.2.2 Watchdog and NMI Watchdog
        3. 3.2.3 Memory
          1. 3.2.3.1 Internal SRAM/ROM
          2. 3.2.3.2 Flash
        4. 3.2.4 Dual Code Security Module (DCSM)
        5. 3.2.5 ROM Code and Peripheral Booting
        6. 3.2.6 External Memory Interface (EMIF)
        7. 3.2.7 Communication Modules
        8. 3.2.8 Control Modules
          1. 3.2.8.1 Enhanced Pulse Width Modulator (ePWM) and ePWM Sync Scheme
          2. 3.2.8.2 Enhanced Capture (eCAP)
          3. 3.2.8.3 Enhanced Quadrature Encoder Pulse (eQEP)
          4. 3.2.8.4 Sigma Delta Filter Module (SDFM)
        9. 3.2.9 Analog Modules
      3. 3.3 Other Device Changes
        1. 3.3.1 Bus Architecture
          1. 3.3.1.1 CLA and DMA Access
        2. 3.3.2 Control Law Accelerator (CLA)
        3. 3.3.3 Direct Memory Access (DMA)
      4. 3.4 Power Management
        1. 3.4.1 LDO/VREG
        2. 3.4.2 POR/BOR
      5. 3.5 Power Consumption
      6. 3.6 GPIO
        1. 3.6.1 GPIO Multiplexing Diagram
    5. 4 Application Code Migration From F2837x to F2838x
      1. 4.1 C2000Ware Driverlib Files
      2. 4.2 C2000Ware Header Files
      3. 4.3 Linker command Files
      4. 4.4 Minimum Compiler Version Requirement
      5. 4.5 EABI Support
        1. 4.5.1 Flash API
        2. 4.5.2 NoINIT Struct Fix (linker command)
        3. 4.5.3 Pre-Compiled Libraries
    6. 5 References

Migration Between TMS320F2837x and TMS320F2838x

This migration guide describes the hardware and software differences to be aware of when moving between the F2837x and F2838x C2000™ MCUs. This document highlights the features that are unique between the two devices for all available packages in a device comparison table. Section 2 discusses hardware considerations when migrating between the F2837x and F2838x devices with the 337-ZWT package. The digital general-purpose input/output (GPIO) comparison tables show pin functionality between the two MCUs. This is a good reference for hardware design and signal routing when considering a move between the two devices. Lastly, the F2838x software support is only in EABI format. The EABI migration is discussed in Section 4.